The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number
(Hover for schematics)
|
Power (W) |
Inductance at 0A (µH) 1 (Tolerance: ±15%) |
DCR max (mΩ) |
Leakage Inductance max (µH) 3 |
Turns Ratio |
Volt-time product (V-µs) 4 |
Isolation Voltage (Vrms) 5 |
Secondary Output (V, A) 6 |
|||
---|---|---|---|---|---|---|---|---|---|---|---|
Pri | Sec1 | Sec2 | Aux | Pri : Sec1 : Sec2 : Aux | |||||||
POE53PR-33E_ | 53 | 100 | 30.0 | 6.5 | 6.5 | 120 | 0.40 | 1 : 0.167 : 0.167 : 0.5 | 107 | 1500 | 3.3 V , 8 A |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
150 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 28 | 4 | 2 | 14,6 | 0,5 |