Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

POE36PR-12

POE36PR-12ED

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $3.26
150 $3.17
300 $2.89
600 $2.62
1200 $2.19
2400 $2.00
5000 $1.82

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Flyback Transformers

Part number
(Hover for schematics)
Power (W) Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Isat (A) 2 DCR max (mΩ) Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 5
Secondary
Output (V, A) 6
Pri Sec1 Sec2 Aux Pri : Sec1 : Sec2 : Aux
POE36PR-12ED 36 41 4.2 62.0 23.0 23.0 85.0 0.28 1 : 0.375 : 0.375 : 0.375 1500 12 V , 1.5 A
Notes
  1. Inductance is for the primary, measured at 200 kHz, 0.1 Vrms, 0 Adc.
  2. DC current at 25°C that causes an inductance drop of < 30% from its value without current.
  3. Leakage inductance measured between pins 1 and 3 with all other pins shorted.
  4. Based on 280 mT at 25°C and number of turns on pins 1-3.
  5. 1500 Vrms, one minute isolation (hipot) from primary and auxillary to each secondary.
    500 Vrms from pri to aux; 500 Vrms between two secondary.
  6. Output is for each secondary. Output of the aux winding is 10 V, 50 mA.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel
    over phos bronze terminations.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (150 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +165°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Schematics

poexxprs.gif

Physical characteristics

poexxprd.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_f.gif
150 330 100 13 50,4 44,4 44 28 4 2 14,6 0,5

General specification

Core Material:
Ferrite
Packaging:
150 per 13″ reel Plastic tape: 44 mm wide, 0.5 mm thick, 28 mm pocket spacing, 14.6 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.

Related products

Related product series