Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Miniature Flyback Transformers

for Power over Ethernet

RoHS compliant
  • Developed for Powered Devices (PD) in 6 Watt IEEE 802.3af compliant PoE applications
  • 36 – 72 V input
  • Versions for continuous and discontinuous modes of operation
  • 12 V, 20 mA bias winding output
  • Custom versions available
  • Samples of all values are available in Coilcraft Designer's Kit C382

Buy Now:
Count Unit price
1 $3.03
400 $2.79
800 $2.37
1200 $1.98
2400 $1.78
5000 $1.62

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:
Designer's Kit:
Kit Values Price
C382 10 (2 of each) $50.00

Specifications

Electrical specifications at 25°C.

Continious mode: Designed to remain in continuous mode operation at power levels of 3 Watts and above.

Discontinuous mode

Part number 1
(Hover for schematics)
Power (W) Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min (µH)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
Secondary
Output (V, A) 6
Pri Sec Bias Pri : Sec : Bias
POE60D-18LD 6 75.0 75.0 @ 1 A 0.311 0.018 0.575 6.7 1 : 0.063 : 0.344 1500 1.8 V , 3.3 A
POE60D-25LD 6 80.0 80.0 @ 0.95 A 0.219 0.018 0.388 5.0 1 : 0.083 : 0.333 1500 2.5 V , 2.4 A
POE60D-33LD 6 85.0 85.0 @ 0.9 A 0.285 0.026 0.530 4.0 1 : 0.1 : 0.333 1500 3.3 V , 1.8 A
POE60D-50LD 6 90.0 90.0 @ 0.85 A 0.271 0.033 0.529 3.1 1 : 0.143 : 0.357 1500 5 V , 1.2 A
POE60D-12LD 6 95.0 95.0 @ 0.8 A 0.265 0.074 0.484 2.4 1 : 0.333 : 0.333 1500 12 V , 0.5 A

Continuous mode

Part number 1
(Hover for schematics)
Power (W) Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min (µH)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
Secondary
Output (V, A) 6
Pri Sec Bias Pri : Sec : Bias
POE60C-18LD 6 167.0 150.3 @ 0.62 A 0.303 0.017 0.570 7.8 1 : 0.063 : 0.344 1500 1.8 V , 3.3 A
POE60C-25LD 6 177.0 159.3 @ 0.6 A 0.353 0.027 0.660 7.0 1 : 0.083 : 0.333 1500 2.5 V , 2.4 A
POE60C-33LD 6 184.0 165.6 @ 0.57 A 0.286 0.026 0.515 4.0 1 : 0.1 : 0.333 1500 3.3 V , 1.8 A
POE60C-50LD 6 193.0 173.7 @ 0.55 A 0.344 0.043 0.660 8.0 1 : 0.143 : 0.343 1500 5 V , 1.2 A
POE60C-12LD 6 204.0 183.6 @ 0.52 A 0.293 0.083 0.545 5.8 1 : 0.333 : 0.333 1500 12 V , 0.5 A
Notes
  1. When ordering, please specify packaging code: e.g. POE60D-12LD
  2. Inductance is for the primary, measured at 250 kHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance is for the primary winding with the secondary winding shorted.
  5. 1500 Vrms winding to winding isolation.
  6. Output of the secondary is with the windings connected in parallel. Bias winding output is 12 V, 0.2 A.
  • Designed to remain in continuous mode operation at power levels of 3 Watts and above.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations. Other terminations available at additional cost.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (400 parts per full reel).
  • B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

poe_mins.gif

The primary windings and the
secondary windings are to be connected
in parallel on the PC board.

Physical characteristics

poe_mind.gif

dims_inches_mm-(3).gif

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
400 330 100 13 38,4 32,4 32 20 4 2 7,6 0,4

General specification

Core Material:
Ferrite
Weight:
2.6 – 2.9 g

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.

Related product series