Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

High Power Flyback Transformers

for Power over Ethernet

RoHS compliant halogen free
  • Developed for Flyback DC/DC PoE Powered Devices (PD) power converters up to 71 W
  • Designed to meet IEEE802.3bt standard and operates with 36 – 57 V input
  • Perfect solution for high power PoE applications including Smart Building and IoT

Buy Now:
Count Unit price
1 $4.29
175 $4.17
350 $3.80
700 $3.45
1400 $2.88
2800 $2.62
5000 $2.38

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Power (W) Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Isat (A) 2 DCR max (mΩ) Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 4
Secondary
Output (V, A) 5
Pri Sec Aux Pri : Sec : Aux
POE62F-33ED 62 22.2 5.4 34.9 2.0 130 0.50 1 : 0.143 : 0.5 1500 3.3 V , 17.1 A
POE62F-50ED 62 22.2 5.4 34.9 2.8 130 0.38 1 : 0.214 : 0.5 1500 5 V , 11.3 A
POE62F-12ED 62 17.8 5.7 18.9 9.2 108 0.17 1 : 0.5 : 0.5 1500 12 V , 4.7 A
POE62F-24ED 62 17.8 5.7 18.9 36.3 108 0.12 1 : 1 : 0.5 1500 24 V , 2.4 A
POE62F-48ED 62 17.8 5.7 18.9 140 108 0.11 1 : 2 : 0.5 1500 48 V , 1.2 A
POE71F-33ED 71 18.9 6.3 34.9 2.0 130 0.50 1 : 0.143 : 0.5 1500 3.3 V , 19.7 A
POE71F-50ED 71 18.9 6.3 34.9 2.8 130 0.38 1 : 0.214 : 0.5 1500 5 V , 13 A
POE71F-12ED 71 15.5 6.6 18.9 9.2 108 0.17 1 : 0.5 : 0.5 1500 12 V , 5.4 A
POE71F-24ED 71 15.5 6.6 18.9 36.3 108 0.12 1 : 1 : 0.5 1500 24 V , 2.7 A
POE71F-48ED 71 15.5 6.6 18.9 140 108 0.11 1 : 2 : 0.5 1500 48 V , 1.35 A
Notes
  1. Inductance is for the primary, measured at 250 kHz, 0.5 Vrms, 0 Adc.
  2. DC current applied to the primary at 25°C that causes an inductance drop of <10% from its value without current.
  3. Leakage inductance is for the primary with the secondary and aux windings shorted.
  4. 1500 Vrms, one minute isolation (hipot) between primary and auxillary to secondary.
  5. Output is for the secondary. Output of the aux winding is 12 V, 30 mA.

Termination:

  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +165°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Schematics

poe62fs.gif

Physical characteristics

poe62fd.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
175 330 100 13 50,4 44,4 44 32 4 2 12,0 0,5

General specification

Core Material:
Ferrite
Weight:
12 g – 14 g
Packaging:
175 per 13″ reel Plastic tape: 44 mm wide, 0.5 mm thick, 32 mm pocket spacing, 12 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series