Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

POE600F 60 W PoE Transformers

for Active Clamp Forward Topology

RoHS compliant
  • Designed for active clamp forward topology
  • Operates at 200 kHz with 36 – 72 V input

Buy Now:
Count Unit price
1 $6.26
175 $5.86
350 $5.06
700 $4.29
1400 $3.59
2100 $3.24
5000 $2.95

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Power (W) Inductance
at 0A (µH) 2
(Tolerance: ±20%)
DCR max (mΩ) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
Secondary
Output (V, A)
Pri Sec Aux Pri : Sec : Aux
POE600F-33LD 60 100 35.0 2.3 185 0.55 1 : 0.167 : 0.583 1500 3.3 V , 18.18 A
POE600F-50LD 60 100 35.0 2.7 185 0.30 1 : 0.25 : 0.575 1500 5 V , 12 A
POE600F-12LD 60 100 35.0 8.0 156 0.17 1 : 0.5 : 0.5 1500 12 V , 5 A
POE600F-24LD 60 100 35.0 30.0 156 0.14 1 : 1 : 0.5 1500 24 V , 2.5 A
Notes
  1. When ordering, please specify packaging code: e.g. POE120PL-33LD
  2. Inductance is for the primary, measured at 200 kHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance is for the primary with the secondary windings shorted.
  5. Isolation 1500 Vrms one minute primary and aux to secondary, 500 Vrms primary to aux.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations. Other terminations available at additional cost. Other terminations available at additional cost.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
40°C to +125°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+165°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

poe600fs.gif

The primary windings and the
secondary windings are to be
connected in parallel on the PC board.

Physical characteristics

poe600fd.gif

dims_inches_mm-(3).gif

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
175 330 100 13 50,4 44,4 44 32 4 2 11,9 0,4

General specification

Core Material:
Ferrite
Weight:
12.7 g

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series