The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Kit | Values | Price |
---|---|---|
C398 | 5 (3 of each) | $50.00 |
Electrical specifications at 25°C.
Part number
1
(Hover for schematics)
|
Power (W) |
Inductance at 0A (µH) 2 (Tolerance: ±10%) |
Inductance min at 2.6 A (µH) 3 |
DCR max (Ω) 4 |
Leakage Inductance max (µH) 5 |
Turns Ratio 6 |
Isolation Voltage (Vrms) 7 |
Secondary Output (V, A) 8 |
||
---|---|---|---|---|---|---|---|---|---|---|
Pri | Sec | Aux | Pri : Sec : Aux | |||||||
POE300F-24L_ | 30 | 42.0 | 37.8 | 0.060 | 0.055 | 0.195 | 0.310 | 1 : 0.67 : 0.33 | 1500 | 24 V , 1.25 A |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
175 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 11,9 | 0,4 |