Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PA6582-AL Flyback Transformer

for TI 30 Watt PoE PSE

RoHS compliant
  • Designed for use Texas Instruments Fully Autonomous Single Port Type 2 (30 W) PoE PSE Reference Design PMP20588.

Buy Now:
Count Unit price
1 $4.47
240 $3.82
480 $3.32
1200 $2.62
2400 $2.29
4800 $2.09

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments PMP20588

Input Voltage Output 1 Power Fsw
Sec Aux
6 V 32 V 54 V , 0.6 A 10.2 V , 0.02 A 32.4 W 150 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min at   10.3 A (µH)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio 5 Isolation
Voltage (Vrms) 6
Pri Sec Aux Pri : Sec : Aux
PA6582-AL 9.0 7.2 0.010 0.162 0.131 0.10 1 : 5 : 1 1500
Notes
  1. Output of the auxiliary winding is 10.2 V.
  2. Inductance is for the primary, measured at 150 kHz, 0.1 Vrms, 0 Adc
  3. DCR for primary is per both windings connected in parallel, measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance is for the primary winding with the secondary windings shorted.
  5. Turns ratio is with the primary windings connected in parallel.
  6. 1500 Vrms, one minute isolation (hipot) from pri and aux to sec.
    500 Vrms, one minute isolation (hipot) from pri to aux.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

pa6582s.gif

Physical characteristics

pa6582d.gif

dims_inches_mm-(3).gif

General specification

Core Material:
Ferrite
Weight:
24.3 g

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series