Works with Texas Instruments TPS23753
Part number | Input Voltage | Output 1 | Power | Fsw | ||
---|---|---|---|---|---|---|
Sec | Drive | Bias | ||||
HA3801-BL_ | 36 V — 57 V | 3.3 V , 3 A | 5.6 V , 0.01 A | 10 V , 0.02 A | 10 W | 125 kHz |
HA3802-BL_ | 36 V — 57 V | 5 V , 2 A | 7.5 V , 0.01 A | 10 V , 0.02 A | 10 W | 125 kHz |
HA3803-BL_ | 36 V — 57 V | 12 V , 0.83 A | 6 V , 0.01 A | 10 V , 0.02 A | 10 W | 125 kHz |
Electrical specifications at 25°C.
Part number
2
(Hover for schematics)
|
Inductance at 0A (µH) 3 (Tolerance: ±10%) |
Inductance min at 1.2 A (µH) |
DCR max (Ω) 4 |
Leakage Inductance max (µH) 5 |
Turns Ratio 6 |
Isolation Voltage (Vrms) 7 |
||||
---|---|---|---|---|---|---|---|---|---|---|
Pri | Sec | Drive | Bias | Pri | Drive | Pri : Sec : Drive : Bias | ||||
HA3801-BL_ | 166.5 | 150.0 | 0.735 | 0.027 | 0.510 | 1.050 | 2.5 | 0.41 | 1 : 0.154 : 0.27 : 0.5 | 1500 |
HA3802-BL_ | 150.0 | 135.0 | 0.520 | 0.028 | 0.560 | 0.880 | 1.9 | 0.40 | 1 : 0.25 : 0.31 : 0.44 | 1500 |
HA3803-BL_ | 166.5 | 150.0 | 0.760 | 0.103 | 0.475 | 1.100 | 1.8 | 0.25 | 1 : 0.5 : 0.25 : 0.5 | 1500 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
200 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 28 | 4 | 2 | 9,6 | 0,4 |