Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Flyback Transformer

for Akros AS1113 PoE Controller

RoHS compliant
  • Referenced on Akros Silicon Application Note AN006
  • Designed for 13 Watt PoE applications
  • For 30 Watt applications see GA3568-DL / HA3809-AL.

Buy Now:
Count Unit price
1 $7.22
200 $5.79
400 $3.48
1200 $2.72

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Akros Silicon AS1113

Part number Input Voltage Output 1 Power Fsw
Sec Bias
HA3585-BLD 10 V 57 V 3.3 V , 3.9 A 5 V , 0.02 A 13 W 300 kHz
HA3586-BLD 10 V 57 V 5 V , 2.6 A 5 V , 0.02 A 13 W 300 kHz

Specifications

Electrical specifications at 25°C.

Part number 2
(Hover for schematics)
Inductance
at 0A (µH) 3
(Tolerance: ±10%)
Inductance
min at   2.6 A (µH)
DCR max (Ω) 4 Leakage
Inductance
max (µH) 5
Turns Ratio 6 Isolation
Voltage (Vrms) 7
Pri Sec Sync Bias Pri : Sec : Sync : Bias
HA3585-BLD 40 36 0.140 0.014 0.255 0.220 0.740 1 : 0.29 : 0.43 : 0.43 1500
HA3586-BLD 40 36 0.140 0.024 0.265 0.230 0.625 1 : 0.36 : 0.43 : 0.43 1500
Notes
  1. Output of the secondary is with the windings connected in parallel. Bias winding output is 5 V, 20 mA.
  2. When ordering, please specify termination and packaging codes: HA3586-BLD.
  3. Inductance is for the primary, measured at 300 kHz, 0.5 Vrms.
  4. DCR for the secondary is with the windings connected in parallel.
  5. Leakage inductance is for the primary windings with the secondary windings shorted.
  6. Turns ratios are with the secondary windings connected in parallel.
  7. 1500 Vrms, one minute isolation from primary and bias to secondary.

Termination:

  • L = RoHS tin-silver (96.5/3.5) over tin over nickel over phos bronze.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order)
  • S = non-RoHS tin-lead (63/37). (Special order)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (200 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ha3585s.gif

Secondary windings to be connected
in parallel on the PC board.

 

Physical characteristics

ha3585d.gif

dims_inches_mm-(5).gif

Tape and Reel specification

tapereel_pl-(1).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c-(6).gif
200 330 100 13 50,4 44,4 44 28 4 2 9,6 0,4

General specification

Core Material:
Ferrite
Weight:
5.3 – 5.7 g
Packaging:
200 per 13″ reel Plastic tape: 44 mm wide, 0.4 mm thick, 28 mm pocket spacing, 9.6 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. For other solvents, see Doc787_PCB_Washing.pdf.

Related product series