Works with Texas Instruments LM5072
Part number | Input Voltage | Output 1 | Power | Fsw | |
---|---|---|---|---|---|
Sec | Aux | ||||
FA2677-ALD | 18 V — 57 V | 3.3 V , 7.5 A | 11 V , 0.02 A | 25 W | 250 kHz |
FA2898-ALD | 18 V — 57 V | 5 V , 5 A | 11 V , 0.02 A | 25 W | 250 kHz |
FA2899-ALD | 18 V — 57 V | 9 V , 2.8 A | 11 V , 0.02 A | 25 W | 250 kHz |
FA2900-ALD | 18 V — 57 V | 12 V , 2.1 A | 11 V , 0.02 A | 25 W | 250 kHz |
FA2901-ALD | 18 V — 57 V | 15 V , 1.7 A | 11 V , 0.02 A | 25 W | 250 kHz |
Electrical specifications at 25°C.
Part number
2
(Hover for schematics)
|
Inductance at 0A (µH) 3 (Tolerance: ±10%) |
Inductance min at 2.9 A (µH) |
DCR max (mΩ) 4 |
Leakage Inductance max (µH) 5 |
Turns Ratio 6 |
Isolation Voltage (Vrms) 7 |
||
---|---|---|---|---|---|---|---|---|
Pri | Sec | Aux | Pri : Sec : Aux | |||||
FA2677-ALD | 50.0 | 40.8 | 26.0 | 2.6 | 328 | 2.200 | 1 : 0.12 : 0.41 | 1500 |
FA2898-ALD | 50.0 | 40.8 | 26.0 | 4.0 | 315 | 1.050 | 1 : 0.18 : 0.41 | 1500 |
FA2899-ALD | 50.0 | 40.8 | 26.0 | 13.0 | 315 | 0.473 | 1 : 0.35 : 0.41 | 1500 |
FA2900-ALD | 50.0 | 40.8 | 26.0 | 20.0 | 315 | 0.409 | 1 : 0.47 : 0.41 | 1500 |
FA2901-ALD | 50.0 | 40.8 | 26.0 | 37.0 | 305 | 0.381 | 1 : 0.59 : 0.41 | 1500 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
175 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 11,9 | 0,4 |