Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

DA2420-AL

DA2420-ALD

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.23
175 $2.00
700 $1.67
1400 $1.39
2800 $1.21
5000 $1.05

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with STMicroelectronics STE12PS

Input Voltage Output Power Fsw
3.3 V 12 V , 0.1 A 1.2 W 330 kHz

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min at   2 A (µH)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio 5 Isolation
Voltage (Vrms) 6
Pri Sec Pri : Sec
DA2420-ALD 330 297 0.408 5.920 6.0 1 : 2 500
Notes
  1. When ordering, please specify packaging code: e.g. DA2420-ALD
  2. Inductance is for the primary, measured at 100 kHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance measured on the primary windings with all secondary pins shorted.
  5. Turns ratio is with the primary windings connected in parallel.
  6. 500 Vdc isolation from primary to secondary.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (175 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +125°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

da2420schematic.gif

Primary windings to be connected
in parallel on the PC board.

Physical characteristics

da2420dimensions.gif

dims_inches_mm.gif
 

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T da2420orientation.gif
175 330 100 13 50,4 44,4 44 32 4 2 11,9 0,4

General specification

Weight:
14.1 – 14.6 g
Packaging:
175 per 13″ reel Plastic tape: 44 mm wide, 0.4 mm thick, 32 mm pocket spacing, 11.p mm pocket depth

Soldering

Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.

Related products

Related product series