Works with Texas Instruments TPS23750
Part number | Input Voltage | Output 1 | Power | Fsw | ||
---|---|---|---|---|---|---|
Sec | Drive | Bias | ||||
C1173-AL_ | 18 V — 72 V | 3.3 V , 3 A | 5.6 V , 0.01 A | 10 V , 0.02 A | 9.9 W | 500 kHz |
C1174-AL_ | 18 V — 72 V | 5 V , 2 A | 7.5 V , 0.01 A | 10 V , 0.02 A | 10 W | 500 kHz |
GA3562-BL_ | 18 V — 72 V | 12 V , 0.83 A | 6 V , 0.01 A | 10 V , 0.02 A | 10 W | 500 kHz |
Electrical specifications at 25°C.
Part number
2
(Hover for schematics)
|
Inductance at 0A (µH) 3 (Tolerance: ±10%) |
Inductance min at 1.2 A (µH) |
DCR max (Ω) 4 |
Leakage Inductance max (µH) 5 |
Turns Ratio 6 |
Isolation Voltage (Vrms) 7 |
||||
---|---|---|---|---|---|---|---|---|---|---|
Pri | Sec | Drive | Bias | Pri | Drive | Pri : Sec : Drive : Bias | ||||
C1173-AL_ | 166.5 | 150.0 | 0.770 | 0.020 | 0.523 | 1.120 | 2.50 | 0.40 | 1 : 0.154 : 0.27 : 0.5 | 1500 |
C1174-AL_ | 150.0 | 135.0 | 0.515 | 0.023 | 0.570 | 0.880 | 2.00 | 0.40 | 1 : 0.2 : 0.313 : 0.44 | 1500 |
GA3562-BL_ | 166.5 | 150.0 | 0.740 | 0.100 | 0.456 | 1.150 | 2.05 | 0.25 | 1 : 0.5 : 0.25 : 0.5 | 1500 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
200 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 28 | 4 | 2 | 9,6 | 0,35 |