Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C1154-BL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Maxim MAX5941A

Input Voltage Output Power Fsw
Sec1 Sec2
18 V 72 V 3.3 V , 0.2 A 2.5 V , 0.6 A 2.2 W 275 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   0.25 A (µH)
DCR max (Ω) Leakage
Inductance
max (µH) 2
Turns Ratio Isolation
Voltage (Vrms) 3
Pri Sec1 Sec2 Drive Aux Pri : Sec1 : Sec2 : Drive : Aux
C1154-BL_ 255.0 229.5 0.335 0.020 0.017 0.200 0.745 5.0 1 : 0.1 : 0.075 : 0.125 : 0.425 1500
Notes
  1. Inductance is for the primary, measured at 275 kHz, 1.0 Vrms.
  2. Leakage inductance is for the primary winding with the secondary windings shorted.
  3. 1500 Vrms, one minute primary/bias to secondary/drive isolation.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations. Other terminations available at additional cost.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (200 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

c1154s.gif

Physical characteristics

c1154d.gif


dims_inches_mm-(4).gif

Tape and Reel specification

tapereel_pl-(37).gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c-(1).gif
200 330 100 13 50,4 44,4 44 28 4 2 9,6 0,35

General specification

Core Material:
Ferrite
Weight:
4.9 g
Packaging:
200 per 13″ reel Plastic tape: 44 mm wide, 0.35 mm thick, 28 mm pocket spacing, 9.6 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series