Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

AA1030-AL

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $18.37
100 $13.13
250 $9.86
500 $6.59
1000 $5.51
2500 $4.96
5000 $4.51

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Skyworks Si34071

Input Voltage Output 1 Power Fsw
Sec Bias
42.5 V 57 V 12 V , 6 A 15 V , 0.2 A 100 W 200 kHz 350 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±25%)
DCR max (Ω) Leakage
Inductance
max (µH) 3
Turns Ratio Volt-time
product (V-µs) 4
Isolation
Voltage (Vrms) 5
Pri Sec Bias Pri : Sec : Bias
AA1030-AL 255.0 0.026 0.007 0.059 0.300 1 : 0.57 : 0.57 131 1500
Notes
  1. Output is for secondary. Auxiliary winding output is 15 V, 0.2 A.
  2. Inductance measured on an Agilent/HP 4284 at 300 kHz, 0.6 Vrms, 0 Adc between pins 2 and 5 with pins 3 and 4 connected.
  3. Leakage inductance measured at 300 kHz, 0.6 Vrms, 0 Adc between pins 2 and 5, with pins 3 and 4 connected, and with all secondary pins shorted.
  4. Volt-time product is for the primary, between pin 2 and 5 with pin 4 and 3 connected.
  5. 1500 Vrms, one minute isolation (hipot) from primary and aux to secondary

Termination:

Matte tin over nickel over brass

Packaging:

36 per tray
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

aa1030s.gif

Physical characteristics

aa1030d.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
13 g

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.

Related product series