Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

JA4224 PFC Boost Inductor

for ON NCP1607 and NCP1608

RoHS compliant
  • Developed for ON Semiconductor NCP1606 / 7 / 8 PFC controllers.
  • Replaces FA2890-CL boost inductor
  • Designed to operate in 100 Watt applications.
  • Auxiliary winding provides Zero Current Detection (ZCD) information

Buy Now:
Count Unit price
1 $7.80
240 $6.26
480 $3.76
1200 $2.92
2400 $2.52
4800 $2.31

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   4 A (µH)
DCR max (Ω) 2 Leakage
Inductance
max (µH) 3
Turns Ratio Irms (A) 4 Isolation
Voltage (Vrms) 5
Pri Aux Pri : Aux
JA4224-AL 400 380 0.29 0.38 115 1 : 0.1 2.8 1000
Notes
  1. Inductance measured at 100 kHz, 0.1 V, 0 Adc using an Agilent/HP 4263B impedance analyzer or equivalent.
  2. DCR measured on Cambridge Technology micro-ohmmeter at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. Leakage inductance is for the primary and measured with pins 6 and 12 shorted.
  4. Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
  5. 1000 Vrms isolation winding to winding and from each winding to the core.

Termination:

  • RoHS compliant tin-silver over tin over copper over copper-steel.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C with Irms current, +85°C to +125°C with derated current
Storage temperature range:
Component: –40°C to +85°C.
Tray packaging: –40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Irms Derating

Schematics

ja4224s.gif

Physical characteristics

ja4224d.gif

General specification

Core Material:
Ferrite
Weight:
45.6 g
Packaging:
120 parts per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Related product series