Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

ZD2250-AE

ZD2250-AED

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $7.86
100 $6.42
250 $4.81
500 $2.89
1000 $2.25
2500 $1.93
5000 $1.77

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments LM5185-Q1

Input Voltage Output Power Fsw
18 V 60 V 16 V , 1 A 16 W 200 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Isat (A) 2 DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
Pri Sec Pri : Sec
ZD2250-AED 12 5.5 0.025 0.025 0.20 1 : 1 2000
Notes
  1. Inductance is for the primary, measured at 200 kHz, 0.1 Vrms, 0 Adc.
  2. DC current that causes an inductance drop of 30% (typ) from its value without current.
  3. DCR values specified with windings connected in parallel.
  4. Leakage inductance is for the primary winding (connected in parallel) with the secondary windings shorted.
  5. 2000 Vrms, isolation (hipot) measured between primary windings (connected in parallel) to secondary windings (connected in parallel).

Termination:

  • RoHS-compliant. 260°C compatible. RoHStin-silver over tin over nickel over phos bronze. Other terminations available at additional cost.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (200 parts per reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +165°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

Schematics

zd2250_ze2432s.gif

Connect pin 2 to 1, pin 10 to 9, and pin 6 to 7 on the PC board

Physical characteristics

zd2250_ze2432d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_f.gif
200 330 100 13 50,4 44,4 44 28 4 2 9,55 0,5

General specification

Core Material:
Ferrite
Weight:
5.5 g
Packaging:
200 per 13″ reel Plastic tape: 44 mm wide, 0.5 mm thick, 28 mm pocket spacing, 9.55 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products