Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

ZD2200-BE Flyback Transformer

for Texas Instruments UCC28C56EVM

RoHS compliant halogen free AEC-Q flag
  • Optimized for UCC28C56EVM power supply for EV/HEV
    automotive power trains for Texas Instruments
  • High efficiency Flyback transformers operate over the wide
    input voltage range from 40 – 1000 V
  • 4700 Vrms, one minute isolation (hipot) pri and aux to sec
  • 10 mm creepage and clearance, material group IIIa
    • The insulation class may be Functional, Basic, or Reinforced, depending on the application variables such as working voltage, pollution degree, OVC, and Altitude. Please contact us for full details.
  • AEC-Q200 qualified

Buy Now:
Count Unit price
1 $20.16
100 $16.51
250 $12.44
500 $7.56
1000 $5.93

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments UCC28C56EVM

Input Voltage Output 1 Power Fsw
Sec Aux
40 V 1000 V 15 V , 2.7 A 20 V , 0.035 A 40 W 40 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min at   1.5 A (µH)
DCR max (Ω) Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 4
Pri Sec Aux Pri : Sec : Aux
ZD2200-BE 550 495 0.44 0.01 0.12 6.0 1 : 0.098 : 0.118 4700
Notes
  1. 15 V, 2.7 A is for the Sec winding; 20 V, 35 mA is for the Aux winding.
  2. Inductance is for the primary, measured at 40 kHz, 0.1 Vrms, 0 Adc.
  3. Leakage inductance is for the primary winding with all other windings shorted.
  4. 4700 Vrms, isolation (hipot) measured between Pri/Aux and Sec windings for one minute.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over
    phos bronze.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +105°C
Storage temperature range:
Component: –40°C to +155°C
Tray packaging: –40°C to +80°C
Maximum part temperature:
+155°C (ambient + temp rise).
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

L vs Current

Schematics

zd2200s.gif

Physical characteristics

zd2200d.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
35.5 g
Packaging:
16 parts per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.