Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

ZA9734 Discontinuous Mode Flyback Transformer

for MAXIM MAXREFDES1249 Miniature Universal Input AC/DC Converter

RoHS compliant AEC-Q flag
  • Designed for MAXREFDES1249 Miniature Universal Input AC/DC Converter (86 V – 305 V AC)
  • Transformer optimized for 88 V – 440 V 125 KHz Input and delivers 36 W at 48 V DC, 0.75 A
  • Ideal for Power over Ethernet (PoE) and telecommunication applications
  • 4500 Vrms, one minute isolation (hipot) from the primary and aux to the secondary winding
  • AEC-Q200 Grade 1 (–40°C to +125°C)

Buy Now:
Count Unit price
1 $7.58
117 $6.19
234 $4.64
468 $2.78

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Maxim MAXREFDES1249

Input Voltage Output 1 Power
Sec Aux
88 V 440 V 48 V , 0.75 A 12 V , 0.02 A 36 W

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min at   2.5 A (µH) 3
DCR max (Ω) Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
Pri Sec Aux Pri : Sec : Aux
ZA9734-DL 115.0 103.5 0.420 0.305 0.551 1.25 1 : 0.882 : 0.294 4500
Notes
  1. Output is for the secondary. Aux winding output is 12 V, 0.02 A.
  2. Inductance is for the primary, measured at 125 kHz, 0.5 Vrms, 0 Adc.
  3. Peak primary current drawn at minimum input voltage.
  4. Leakage inductance is for the primary and is measured with the secondary shorted.
  5. 4500 Vrms isolation (hipot) from primary to secondary; 1500 Vrms isolation between primary and auxiliary.

Termination:

  • RoHS-compliant. 260°C compatible. RoHS tin-silver over tin over copper clad steel. Other terminations available at additional cost.

Packaging:

  • 117 parts per tray
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Schematics

za9734s.gif

 

Physical characteristics

za9734d.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
11 g
Packaging:
117 parts per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Only pure water or alcohol recommended.