Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Flyback Transformers

for Analog Devices ADP1032 & ADP1034

RoHS compliant
Coilcraft’s ZA9384-AL and ZA9644-AE are designed for use with ADP1032 and ADP1034 isolated micropower management unit. The two flyback transformers feature a simple 1:1 turns ratio design without the need for an extra transformer winding or opto coupler. They are optimized for wide input supply voltage and high efficiency at the maximum output power. The ZA9644-AE is the smallest solution and the ZA9384-AL is slightly larger in size but can offer even higher efficiency. Both transformers have high saturation current and low leakage inductance to ensure low losses and overall high system efficiency.
  • Optimized for Analog Devices ADP1032 and ADP1034 isolated micropower management unit
  • Ideal for wide input voltage range 4.5 – 60 V input
  • Select the ZA9384-AL for higher efficiency and the ZA9644-AE for a smaller package size
  • Low leakage inductance

Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

Request a Sample:

Typical Application

Works with Analog Devices ADP1032 and ADP1034

Input Voltage Output
4.5 V 60 V 6 V 28 V
0.18 A

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   0.4 A (µH) 2
Isat (A) 3 DCR max (Ω) Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
Pri Sec Pri : Sec
ZA9384-ALD 470 423 0.80 1.1 1.6 4.0 1 : 1 2000
ZA9644-AED 470 376 0.49 1.8 1.8 3.8 1 : 1 2000
Notes
  1. Inductance is for the primary, measured on an Agilent/HP 4284 at 100 kHz, 0.1 Vrms, 0 Adc
  2. Minimum inductance is for the primary, measured on an Agilent/HP 4284 at 100 kHz, 0.1 Vrms, 0.4 Adc.
  3. DC current that causes an inductance drop of 30% (typ) from its value without current.
  4. Leakage inductance is for the primary with secondary winding shorted together.
  5. Isolation (hipot) measured between windings for one minute.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver-copper (95.5/3.8/0.7) over tin over nickel over phos bronze.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape. Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Inductance vs Current

Schematics

ZA9384-AL ZA9644-AE
za9384s.gif za9644s.gif

Physical characteristics

ZA9384-AL

za9384d.gif
 

ZA9644-AE

za9644d.gif

dims_inches_mm.gif
 

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_C.gif
400 (ZA9384) 330 100 13 38,4 32,4 32 20 4 2 7,6 0,4
300 (ZA9644) 330 100 13 38,4 32,4 32 20 4 2 10,69 0,42 part_or_u.gif

General specification

Core Material:
Ferrite
Weight:
ZA9384-AL: 2.7 g; ZA9644-AE: 1.985 g
Packaging:
300 per reel, 13″ reel Plastic tape: 32 mm wide, 0.42 mm thick, 20 mm pocket spacing, 10.69 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.