Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

TA7818-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $5.06
240 $4.35
480 $3.78
1200 $3.29
2400 $2.82
4800 $2.58

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Microsemi PD70211

Input Voltage Output 1 Power Fsw
Sec Aux
36 V 57 V 12 V , 4.25 A 13 V , 0.03 A 51 W 10 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min at   5 A (µH)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio 5 Isolation
Voltage (Vrms) 6
Pri Sec Aux Pri : Sec : Aux
TA7818-AL 24.0 22.0 0.024 0.008 0.130 0.3 1 : 0.5 : 0.6 1500
Notes
  1. Output is with the secondary windings connected in parallel. Output of the auxiliary winding is 13 V, 30 mA
  2. Inductance is for the primary, measured at 10 kHz, 0.1 Vrms, 0 Adc.
  3. DCR is with the windings connected in parallel.
  4. Leakage inductance is for the primary winding, measured with all other pins shorted.
  5. Turns ratio is with primary windings connected in parallel and secondary windings connected in parallel.
  6. 1500 Vrms isolation, one minute pri to sec; 500 Vrms pri to aux; 1000 Vrms all windings to the core.

Termination:

  • RoHS-compliant  260°C compatible. Tin-silver-copper over tin over nickel over phos bronze.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ta7818s.gif

The primary windings and the secondarty
windings to be connected in parallel on
the PC board.

Physical characteristics

ta7818d.gif

dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
25.4 g
Packaging:
24 parts per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.