Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Q4437-BL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $5.41
250 $4.66
500 $4.04
1000 $3.50
2500 $3.04
5000 $2.65

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments LM258X (T5)

Input Voltage Output Power Fsw
Sec1 Sec2 Sec3
18 V 36 V 5 V , 1.8 A 12 V , 0.25 A 12 V , 0.25 A 15 W 100 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH)
(Tolerance: ±15%)
Inductance
min at   3 A (µH)
DCR max (Ω) 1 Leakage
Inductance
max (µH) 2
Turns Ratio Volt-time
product (V-µs)
Isolation
Voltage (Vrms) 3
Pri Sec1 Sec2 Sec3 Pri : Sec1 : Sec2 : Sec3
Q4437-BL 55.0 47.3 0.110 0.035 0.300 0.320 2.0 1 : 0.5 : 1.167 : 1.167 299.7 500
Notes
  1. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  2. Leakage inductance measured across the primary at 0.10 Vrms, 100 kHz.
  3. 500 Vrms isolation between windings.

Termination:

  • RoHS-compliant – 260°C compatible. Tin-silver over tin over copper clad steel.
  • COTS Plus tin-silver-copper and tin-lead terminations available.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Tray packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

q4437s-(1).gif

Physical characteristics

lm258smd.gif
dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
8.2 g
Packaging:
42 parts per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.