Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

PA6595 Flyback Tranformer

for TI TPS23753A PoE Interface and Converter Controller

RoHS compliant
  • Developed for Texas Instruments TPS23753A IEEE802.3 PoE Interface and Converter Controller
  • Shown on TI PMP9068 Class 1 Isolated Synchronous Flyback Converter for PoE PD Application Reference Design

Buy Now:
Count Unit price
1 $3.82
350 $3.28
700 $1.98
1400 $1.54
2800 $1.32
5000 $1.21

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments TPS23753A

Input Voltage Output 1 Fsw
Sec Bias
36 V 57 V 3.3 V , 0.9 A 12 V , 0.02 A 250 kHz

Specifications

Part number 2
(Hover for schematics)
Inductance
at 0A (µH) 3
(Tolerance: ±10%)
Inductance
min at   0.3 A (µH) 4
DCR max (Ω) 5 Leakage
Inductance
max (µH) 6
Turns Ratio Isolation
Voltage (Vrms) 7
Pri Sec Drive Bias Pri : Sec : Drive : Bias
PA6595-ALD 310 279 1.140 0.025 0.282 1.580 4.10 1 : 0.14 : 0.21 : 0.465 1500
Notes
  1. Output is of the secondary winding. Output of the bias winding is 12 V, 20 mA.
  2. When ordering, please specify packaging code: e.g. PA6595-ALD
  3. Inductance tested at 250 kHz, 0.1 Vrms, 0 Adc
  4. Peak primary current drawn at minimum input voltage
  5. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  6. Leakage inductance for the primary is with the secondary and drive windings shorted; leakage inductance for the drive winding is with the secondary windings shorted.
  7. 1500 Vrms, one minute isolation, primary and bias to secondary and drive.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (350 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +135°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+135°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

pa6595s.gif

Physical characteristics

pa6595d.gif

dims_inches_mm-(3).gif

Tape and Reel specification

tapereel_pl.gif


 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_f.gif
350 330 100 13 38,4 32,4 32 20 4 2 9,35 0,45

General specification

Core Material:
Ferrite
Weight:
2.1 g

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.