Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

NA5814-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $10.39
240 $8.90
480 $7.74
1200 $6.03
4800 $4.74

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Microchip AN1444

Input Voltage Output Power Fsw
20 V 55 V 230 V 100 W 57 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   13.6 A (µH)
DCR max (Ω) 2 Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 4
Pri Sec Pri : Sec
NA5814-AL 55.0 44.0 0.048 0.360 1.45 1 : 7 3000
Notes
  1. Inductance is for the primary, measured at 150 kHz, 0.1 Vrms, 0 Adc.
  2. DCR for the primary is with the windings connected in parallel. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. Leakage inductance is measured on the primary winding with the secondary pinss shorted.
  4. 3000 Vrms, one minute primary to secondary isolation.

Termination:

  • RoHS-compliant. Tin-silver-copper (95.5/4/0.5) over tin over copper clad steel terminations.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

na5814s.gif

Primary windings to be connected
in parallel on the PC board.

Physical characteristics

na5814d.gif

dims_inches_mm-(3).gif

General specification

Core Material:
Ferrite
Weight:
90 g

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested with pure water or alcohol only. More info.

Related products