Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

MA5475-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $4.96
250 $4.24
500 $3.69
1000 $2.88
2500 $2.47
5000 $2.26

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Maxim MAX17595

Input Voltage Output 1 Power Fsw
Sec Bias
36 V 72 V 15 V , 2 A 12 V , 0.02 A 30 W 100 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min at   2 A (µH)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
Pri Sec Bias Pri : Sec : Bias
MA5475-AL 180 162 0.210 0.016 0.185 3.1 1 : 0.24 : 0.2 3500
Notes
  1. Output of the secondary. Bias winding output is 12 V, 20 mA.
  2. Inductance is for the primary, measured at 100 kHz, 0.1 Vrms, 0 Adc
  3. DCR for the secondary is with windings connected in parallel. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance is for the primary, measured the secondary windings shorted.
  5. 3500 Vrms, one minute isolation, primary and bias to secondary winding.

Termination:

  • RoHS-compliant  260°C compatible. Tin-silver-copper over tin over nickel over phos bronze terminations. Other terminations available at additional cost.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ma5475s.gif

Physical characteristics

ma5475d.gif

dims_inches_mm-(3).gif

General specification

Core Material:
Ferrite
Weight:
21.8 g