Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

MA5157-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $4.31
100 $3.69
500 $3.24
1000 $2.49
2500 $2.14

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with NXP SSL2103

AC Input Voltage Output Power Fsw
Sec Aux
85 V 130 V 23 V , 0.74 A 19 V , 0.02 A 17 W 100 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   1.2 A (µH)
DCR max (Ω) 2 Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 4
Pri Sec Aux Pri : Sec : Aux
MA5157-AL 750 635 0.880 0.095 0.585 20.5 1 : 0.23 : 0.2 2000
Notes
  1. Inductance is for the primary, measured at 100 kHz, 0.1 Vrms.
  2. DCR for the primary is measured with the windings connected in parallel. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  3. Leakage inductance is for the primary winding, measured at 100 kHz, 0.1 Vrms with the secondary winding shorted.
  4. 2000 Vrms, one minute isolation from primary and auxiliary to secondary windings.

Termination:

  • RoHS-compliant. Tin-silver over tin over copper over steel termination. Other terminations available at additional cost.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
−40°C to +85°C
7 Storage temperature range: Component: −40°C to +125°C
Packaging tray: −40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ma5157s.gif

Physical characteristics

ma5157d.gif

dims_inches_mm-(3).gif

General specification

Core Material:
Ferrite
Weight:
11.8 g

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.