Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

KA5038-BL

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $16.87
120 $14.45
240 $12.57
500 $10.93
1000 $8.51
2500 $7.29
5000 $6.68

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with ON Semiconductor NCP1236

AC Input Voltage Output 1 Power Fsw
Sec Aux
85 V 265 V 19 V , 3.5 A 15.5 V , 0.02 A 66 W 50 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min at   2.8 A (µH)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio 5 Isolation
Voltage (Vrms) 6
Pri Sec Aux Pri : Sec : Aux
KA5038-BL 560 480 0.198 0.007 0.236 5.6 1 : 0.188 : 0.156 3000
Notes
  1. Output is for the secondary. Aux winding output is 15.5 V, 20 mA.
  2. Inductance measured at 50 kHz, 0.1 Vrms, 0 Adc
  3. DCR is with the primary windings connected in series and the secondary windings connected in parallel.
  4. Leakage inductance is for both windings of the primary and is measured with the secondary windings shorted.
  5. Turns ratios are with the primary windings connected in series and the secondary windings connected in parallel.
  6. One minute primary to secondary.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over copper over steel. Other terminations available at additional cost.

Packaging:

36 per tray
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: −40°C to +125°C
Packaging tray: −40°C to +80°C
Maximum part temperature:
+125°C (Ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ka5038s.gif

Primary windings to be connected
in series and secondary windings
to be connected in parallel on PC board.

Physical characteristics

ka5038d.gif

dims_inches_mm-(3).gif

General specification

Core Material:
Ferrite
Weight:
60.2 g