Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

IFLY0012L

IFLY0012LD

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $3.91
200 $3.15
400 $2.10
1000 $1.76
5000 $1.45

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Intersil  ISL6401

Input Voltage Output Power Fsw
Sec1 Sec2 Sec3
9 V 20 V -24 V , 0.17 A -24 V , 0.17 A -24 V , 0.17 A 4.1 W 600 kHz

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min at   6.5 A (µH)
DCR max (Ω) Leakage
Inductance
max (µH)
Turns Ratio Isolation
Voltage (Vrms) 3
Pri Sec1 Sec2 Sec3 Pri : Sec1 : Sec2 : Sec3
IFLY0012L_ 6.0 4.8 0.021 0.690 0.690 0.690 0.3 1 : 3 : 3 : 3 500
Notes
  1. When ordering, please specify packaging code: IFLY0012LD.
  2. Inductance is for the primary, measured at 100 kHz, 1.0 Vrms.
  3. Isolation is from primary to secondary, tested for one minute. 500 Vrms, one minute primary to secondary.

Termination:

  • RoHS-compliant. 260°C compatible. Tin over nickel over phos bronze terminations.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (200 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

IFLY0012s-(1).gif

Physical characteristics

ifly0012d.gif

 
  • A max
B max C max D nom E nom F nom  
0.925 0.675 0.360 0.591 0.148 0.079 × 0.110 inches
23,5 17,15 9,14 15,01 3,76 2,01 × 2,79 mm

Tape and Reel specification

tapereel_pl-(52).gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c-(11).gif
200 330 100 13 50,4 44,4 44 28 4 2 9,6 0,4

General specification

Core Material:
Ferrite
Weight:
5.2 g
Packaging:
200/13″ reel Plastic tape: 44 mm wide, 0.4 mm thick, 28 mm pocket spacing, 9.6 mm pocket depth

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Only pure water or alcohol recommended