Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

HTX7045C LLC Half-Bridge Transformers

For isolated gate driver bias supply

RoHS compliant halogen free AEC-Q flag
HTX7045C Series transformers feature a chip-style construction – a significant advancement over traditional core and bobbin designs that not only reduces the size of the component, but also streamlines the manufacturing process, resulting in a more cost-effective solution.
 
It offers low interwinding capacitance (as low as 0.7 pF), making it particularly well-suited for use in isolated gate driver bias supplies employing the open-loop LLC topology to achieve ultra-low EMI noise and high CMTI (Common Mode Transient Immunity). These characteristics make it especially beneficial for high-frequency switches including SiC, GaN and IGBT technologies.

The HTX7045C is AEC qualified, making it ideal for automotive traction inverters and motor controls, automotive on-board chargers (OBC), EV charging stations, battery management systems (BMS), automotive DC-DC converters and wide range of other automotive and industrial applications.
  • Low interwinding capacitance to minimize EMI and achieve high CMTI (Common Mode Transient Immunity)
  • Optimized for isolated bias supplies for SiC and GaN gate drivers, such as Texas Instrument UCC25800-Q1
  • Ideal for automotive OBC and traction Inverters in EV/HEV
  • Highly automated for cost-effective and exceptional quality and reliability
  • 2800 Vrms, 4000 VDC, one minute isolation (hipot) between primary and secondary windings.
  • AEC-Q200 qualified

Buy Now:
Count Unit price
1 $3.42
100 $2.79
350 $2.09
700 $1.26
1000 $0.98

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments UCC25800

Input Voltage
9 V 34 V

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±30%)
DCR max (Ω) 3 Leakage
Inductance
±20% (µH) 4
Turns Ratio Capacitance
max (pF) 5
Volt-time
product (V-µs)
Irms (mA) 6 Isolation
Voltage (Vdc) 7
Pri Sec Pri Sec Pri : Sec
HTX7045C-753ARC 75 0.35 0.35 8.5 8.5 1 : 1 0.75 33.9 730 4000
HTX7045C-104ARC 100 0.40 0.40 9.5 9.5 1 : 1 0.9 38.8 680 4000
HTX7045C-124DRC 120 0.42 0.28 12.5 5.5 1 : 0.67 0.7 38.8 660 4000
HTX7045C-124ERC 120 0.42 0.32 12.0 6.5 1 : 0.75 0.7 45.3 660 4000
HTX7045C-124FRC 120 0.42 0.35 11.0 7.5 1 : 0.83 0.75 38.8 660 4000
HTX7045C-134BRC 130 0.44 0.17 15.0 2.5 1 : 0.4 0.7 45.3 660 4000
HTX7045C-144CRC 140 0.45 0.23 15.0 3.5 1 : 0.5 0.75 45.3 640 4000
Notes
  1. When ordering, please specify turns ratio and packaging codes: e.g. HTX7045C-144CRC
    Turns ratio:  A = 1 : 1, B = 2.5 : 1, C = 2 : 1, D = 1.5 : 1, E = 1.33 : 1, F = 1.2 :  1
  2. Inductance measured at 100 kHz, 0.1 Vrms, 0 ADC on an Agilent 4263B (or equivalent).
  3. DCR is measured on a Keithley 580 Micro-ohmmeter (or equivalent).
  4. Leakage Inductance LL is measured at 100 KHz, 0.1 Vrms on an Agilent 4263B (or equivalent). Sec is shorted for PRI LL / PRI is shorted for SEC LL.
  5. Interwinding capacitance is measured from primary to secondary at 250 KHz, 0.1 Vrms.
  6. Current that causes a 40°C rise from 25°C when applied to the primary winding with secondary current defined by the turns ratio.
  7. 2800 Vrms, 4000 VDC; one minute isolation (hipot) measured between primary and secondary. 4.9 mm creepage and clearance Material Group 1 (CTI>600).

Termination:

  • RoHS compliant tin over nickel over silver glass frit.

Packaging:

  • C = 7" machine-ready reel
    EIA 481 embossed plastic tape (350 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13" machine-ready reel
    EIA 481 embossed plastic tape. Factory order only, not stocked (1500 parts per full reel).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
−40°C to +125°C
Storage temperature range:
Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
Maximum part temperature:
+125°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

htx7045cs.gif





 

Physical characteristics

htx7045cd.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_i.gif
350 1500* 178/330 60/100 13 22,4 16,4 16 8 4 2 5,5 0,40
* Special order

General specification

Core Material:
Ferrite
Weight:
0.53 − 0.54 g
Packaging:
350/7" reel; 1500/13" reel Plastic tape: 16 mm wide, 0.4 mm thick, 8 mm pocket spacing, 5.5 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series