Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

HA4061-AL Flyback Transformer

for LT3751

RoHS compliant
  • Developed for Linear Technology LT3751 Capacitor Charger Controller

Buy Now:
Count Unit price
1 $4.89
320 $4.36
640 $3.64
1000 $3.04
2500 $2.64
5000 $2.31

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Analog Devices LT3751

Input Voltage Output Fsw
120 V 377 V 500 V 100 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   5 A (µH)
DCR max (Ω) 2 Leakage
Inductance
max (µH) 3
Turns Ratio 4 Volt-time
product (V-µs)
Isolation
Voltage (Vrms) 5
Pri Sec Pri : Sec
HA4061-AL 125.0 112.5 0.203 1.400 9.17 1 : 3 625 3000
Notes
  1. Inductance is measured at 100 kHz, 0.1 Vrms.
  2. DCR is with the windings connected in parallel.
  3. Leakage inductance is for both windings of the primary with the secondary windings shorted.
  4. Turns ratios are with the primary and secondary windings connected in parallel.
  5. 3000 Vrms isolation from primary to secondary windings.

Termination:

  • RoHS-compliant. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations. Other terminations available at additional cost.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +125°C.
Tray packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ha4061s.gif


Primary windings and secondary
windings to be connected in
parallel on the PC board

Physical characteristics

ha4061d.gif

dims_inches_mm-(6).gif

General specification

Core Material:
Ferrite
Weight:
37.3 g
Packaging:
64 per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. For other solvents, see Doc787_PCB_Washing.pdf.