Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

HA3950-AL Flyback Transformer

for 300 W Power Supply with PFC

RoHS compliant


 
  • Specified by Texas Instruments in Reference Design SLUU341.
  • Flyback transformer for 5 W bias supply: HA3950-AL, listed as T201

Buy Now:
Count Unit price
1 $4.61
200 $3.95
600 $3.44
1200 $2.68
2400 $2.29
5000 $2.10

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments SLUU341

Input Voltage Output 1 Power Fsw
Sec P1
100 V 450 V 15 V , 0.33 A 10 V , 0.02 A 5 W 100 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (mH) 2
(Tolerance: ±10%)
Inductance
min at   0.3 A (mH)
DCR max (Ω) Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 4
Pri Sec P1 Pri : Sec : P1
HA3950-AL 2.30 1.61 0.860 0.109 0.080 16.5 1 : 0.16 : 0.11 3000
Notes
  1. Output of the P1 winding is 10 V, 20 mA.
  2. Inductance is for the primary, measured at 100 kHz, 0.1 Vrms, 0 Adc using an Agilent/HP 4263B impedance analyzer or equivalent.
  3. Leakage inductance is for the primary and is measured with the secondary shorted.
  4. 3000 Vrms, one minute primary to secondary
    500 Vrms, one minute windings to core

Termination:

  • RoHS-compliant. Tin-silver over tin over copper terminations. Other terminations available at additional cost.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component:−40°C to +85°C
Packaging trays:−40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ha3950s.gif

Physical characteristics

ha3950d.gif
dims_inches_mm.gif

General specification

Core Material:
Ferrite
Weight:
13.5 g
Packaging:
100 per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested with pure water or alcohol only. More info.