Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

GA3172-AL

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $5.51
250 $4.72
500 $4.11
1000 $3.20
2500 $2.74

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Microchip PIC16HV785

Input Voltage Output 1 Power Fsw
Sec Bias
85 V 265 V 20 V , 0.7 A 12 V , 0.02 A 14 W 250 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min at   0.78 A (µH)
DCR max (Ω) Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 4
Pri Sec Bias Pri : Sec : Bias
GA3172-AL 500 450 0.675 0.245 0.325 8.25 1 : 0.214 : 0.131 3000
Notes
  1. Output is for the secondary. Bias winding output is 12 V.
  2. Inductance measured at 125 kHz, 0.1 Vrms, 0 Adc.
  3. Leakage inductance is for the primary and is measured with the secondary shorted.
  4. 3000 Vrms, one minute isolation from the primary and bias to the secondary winding.

Termination:

  • RoHS-compliant. Tin-silver over tin over copper over steel terminations. Other terminations available at additional cost.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ga3172s.gif

Physical characteristics

ga3172d.gif


dims_inches_mm-(5).gif
 

General specification

Core Material:
Ferrite
Weight:
11.7 g
Packaging:
117 parts per tray

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Only pure water or alcohol recommended.