Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

FCT1-xxM2SL Forward Converter Transformers

for 15 Watt Applications

RoHS compliant
  • Developed for Texas Instruments LM5015 Two-Switch Forward Regulator
  • Designed for two-switch forward topology operating at 250 kHz
  • FCT1-50M2S is referenced on TI application note AN-1724 as CA2983-CL
    and on AN-1725 as GA2983-CL
  • Five versions for 3.3, 5, 9, 12 and 15 Volt output
  • For 8 Watt Applications, the FCT1-xxxK2SL series is recommended by NSC

Buy Now:
Count Unit price
1 $3.48
175 $2.99
700 $2.59
1400 $2.26
2800 $1.94
5000 $1.78

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments LM5015

Part number Input Voltage Output 1 Power Fsw
Sec Aux
FCT1-33M2SLD 36 V 75 V 3.3 V , 4.6 A 10 V , 0.02 A 15 W 250 kHz
FCT1-50M2SLD 36 V 75 V 5 V , 3 A 10 V , 0.02 A 15 W 250 kHz
FCT1-90M2SLD 36 V 75 V 9 V , 1.67 A 10 V , 0.02 A 15 W 250 kHz
FCT1-120M2SLD 36 V 75 V 12 V , 1.25 A 10 V , 0.02 A 15 W 250 kHz
FCT1-150M2SLD 36 V 75 V 15 V , 1 A 10 V , 0.02 A 15 W 250 kHz

Specifications

Electrical specifications at 25°C.

Part number 2
(Hover for schematics)
Inductance
min (µH) 3
Inductance
typ (µH) 3
DCR max (mΩ) 4 Leakage
Inductance
max (µH) 5
Turns Ratio 6 Isolation
Voltage (Vrms) 7
Pri Sec Aux Pri : Sec : Aux
FCT1-33M2SLD 530 705 55.0 6.0 320.0 0.510 1 : 0.24 : 0.67 1500
FCT1-50M2SLD 530 705 55.0 13.5 320.0 0.425 1 : 0.33 : 0.67 1500
FCT1-90M2SLD 530 705 55.0 33.5 320.0 0.340 1 : 0.57 : 0.67 1500
FCT1-120M2SLD 530 705 55.0 46.5 320.0 0.340 1 : 0.71 : 0.67 1500
FCT1-150M2SLD 530 705 55.0 72.5 320.0 0.310 1 : 0.9 : 0.67 1500
Notes
  1. Output is with the secondary windings connected in parallel. Auxiliary winding output is 10 V, 20 mA.
  2. When ordering, please specify packaging code: e.g. FCT1-150M2SLD
  3. Inductance is measured at 250 kHz, 0.5 Vrms, 0 Adc.
  4. DCR for the secondary is measured with the windings connected in parallel.
  5. Leakage inductance is for the primary and is measured with the secondary shorted.
  6. Turns ratio is with the secondary windings connected in parallel.
  7. 1500 Vrms primary to secondary isolation.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations. Other terminations available at additional cost.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

fct150m1sls.gif

Secondary windings to be connected
in parallel on the PC board.

Physical characteristics

fct1-xxm2sld.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
175 330 100 13 38,4 32,4 32 28 4 2 12,93 0,5

General specification

Core Material:
Ferrite
Weight:
6.9 – 7.1 g
Packaging:
175 per 13″ reel Plastic tape: 32 mm wide, 0.5 mm thick, 28 mm pocket spacing, 12.93 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.