Electrical specifications at 25°C.
Part number
1
(Hover for schematics)
|
Power (W) | Input Voltage (V) |
Inductance min (µH) 2 |
DCR max (mΩ) 3 |
Leakage Inductance max (µH) 4 |
Turns Ratio 5 | Frequency (kHz) |
Isolation Voltage (Vrms) 6 |
Secondary Output (V, A) |
|||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Pri | Sec | Sync | Bias | Pri : Sec : Sync : Bias | ||||||||
FCT1-240D3SLD | 30 | 36 — 72 | 72.9 | 27.5 | 72.5 | 160.0 | 250.0 | 0.235 | 1 : 1.78 : 0.44 : 0.88 | 250 | 1500 | 24 V , 1.25 A |
Transformer | Recommended output inductor |
---|---|
FCT1-33D3SL | SER2013-472 |
FCT1-50D3SL | SER1360-103 |
FCT1-120D3SL | MSS1278-563 |
FCT1-195D3SL | MSS1278-154 |
FCT1-240D3SL | MSS1278-224 |
These inductors are recommended for 30% ripple current. Ripple less than 30% may require the use of physically larger inductors. Allowing higher ripple current to make use of smaller inductors may create a risk of discontinuous output current.
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
175 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 32 | 4 | 2 | 12,0 | 0,4 |