Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

FA2469 Flyback Transformers

RoHS compliant
  • Designed for use with STMicroelectronics STLC3075 & STLC3085 POTS interface
  • Provides negative battery voltage to the microchip
  • Versions for 4.5 – 8.5 V and 8.5 – 12 V inputs

Buy Now:
Count Unit price
1 $3.38
350 $3.15
700 $1.89
1400 $1.48
2800 $1.27
5000 $1.16

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with STMicroelectronics STL3075

Part number Input Voltage Output Power Fsw
FA2469-ALD 4 V 8.5 V -48 V , 0.08 A 4 W 125 kHz
FA2470-ALD 8.5 V 12 V -48 V , 0.08 A 4 W 125 kHz

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±8%)
Inductance
min at   1.5 A (µH)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
Pri Sec Pri : Sec
FA2469-ALD 19.0 14.9 0.036 16.5 0.414 1 : 16 1500
FA2470-ALD 19.0 14.9 0.036 7.9 0.400 1 : 8 1500
Notes
  1. When ordering, please specify termination and packaging codes: e.g. FA2469-ALD
  2. Inductance is for the primary, measured at 10 kHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance measured between pins 1 and 3 with pins 4 and 6 shorted.
  5. 1500 Vdc interwinding isolation.

Termination:

  • L = RoHS compliant tin-silver over tin over nickel over phos bronze.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (350 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C.
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

fa2469s.gif

Physical characteristics

fa2469dimensions.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T fa2469orientation.gif
450 330 100 13 38,4 32,4 24 16 4 2 9,04 0,45

General specification

Core Material:
Ferrite
Weight:
1.9 – 2.1 g
Packaging:
450 per 13″ reel Plastic tape: 24 mm wide, 0.45 mm thick, 16 mm pocket spacing, 9.04 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More Info.