Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Flyback Transformers

RoHS compliant
  • Developed for Monolithic Power Systems MP8007 Flyback Reference Design for IEEE802.3af compliant PoE applications.
  • Operates in continuous conduction mode with 36 – 57 V input.

Buy Now:
Count Unit price
1 $4.41
175 $3.55
700 $2.22
1400 $1.72
2800 $1.49
5000 $1.36

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with MPS MP8007

Part number Input Voltage Output 1 Power Fsw
Sec Aux
CX9629-ALD 36 V 57 V 12 V , 1 A 6.8 V , 0.02 A 12 W 100 kHz
CX9628-ALD 36 V 57 V 5 V , 2.5 A 6.8 V , 0.02 A 12 W 100 kHz
CX9649-ALD 36 V 57 V 24 V , 0.5 A 6.8 V , 0.02 A 12 W 100 kHz

Specifications

Electrical specifications at 25°C.

Part number 2
(Hover for schematics)
Inductance
at 0A (µH) 3
(Tolerance: ±10%)
Inductance
min at   2 A (µH)
DCR max (Ω) 4 Leakage
Inductance
max (µH) 5
Turns Ratio 6 Isolation
Voltage (Vrms) 7
Pri Sec Aux Pri : Sec : Aux
CX9629-ALD 42.9 38.6 0.100 0.020 0.100 1.0 1 : 0.45 : 0.25 1500
CX9628-ALD 43.7 39.3 0.095 0.009 0.094 1.0 1 : 0.2 : 0.25 1500
CX9649-ALD 45.3 40.8 0.100 0.090 0.100 1.0 1 : 0.9 : 0.25 1500
Notes
  1. Output is with the secondary windings connected in parallel.
  2. When ordering, please specify packaging code: e.g. CX9649-ALD
  3. Inductance is for the primary, measured at 100 kHz, 0.1 Vrms, 0 Adc
  4. DCR for the secondary is with both windings connected in parallel.
  5. Leakage inductance measured between pins 1 and 3 with all other pins shorted.
  6. Turns ratio is with the secondary windings connected in parallel.
  7. 1500 Vrms, 5 mA, one minute isolation (hipot) between primary and auxiliary to secondary.

Termination:

  • RoHS-compliant. 260°C compatible. RoHS tin-silver-copper (95.5/3.8/0.7) over tin over nickel over phos bronze terminations.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (175 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

cx9628schematic.gif

Physical characteristics

cx9628dimension.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T cx9628orientation.gif
175 330 100 13 38,4 32,4 32 28 4 2 12,98 0,60

General specification

Core Material:
Ferrite
Weight:
6.0 – 6.2 g
Packaging:
175 per 13″ reel Plastic tape: 32 mm wide, 0.6 mm thick, 28 mm pocket spacing, 12.93 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More Info.