Works with Maxim MAX17497A/B
Input Voltage | Output | Power | Fsw | ||
---|---|---|---|---|---|
Sec1 | Sec2 | Sec3 | |||
85 V — 265 V | 15 V , 0.65 A | 7.5 V , 0.7 A | 5 V , 0.7 A | 30 W | 250 kHz |
Electrical specifications at 25°C.
Part number
1
(Hover for schematics)
|
Inductance at 0A (µH) 2 (Tolerance: ±10%) |
Inductance min at 0.4 A (µH) |
DCR max (Ω) |
Leakage Inductance max (µH) |
Turns Ratio |
Isolation Voltage (Vrms) 3 |
|||
---|---|---|---|---|---|---|---|---|---|
Pri | Sec1 | Sec2 | Sec3 | Pri : Sec1 : Sec2 : Sec3 | |||||
CR8076-AL_ | 250.0 | 237.5 | 0.306 | 0.044 | 0.016 | 0.030 | 2.7 | 1 : 0.125 : 0.042 : 0.083 | 1000 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
200 | 330 | 100 | 13 | 50,4 | 44,4 | 44 | 28 | 4 | 2 | 9,6 | 0,4 |