Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

CR8076 Flyback Transformer

for Maxim MAX17497A/B Peak-Current-Mode Converters

RoHS compliant
  • Developed for use with the Maxim MAX17497A/B AC-DC and DC-DC Peak-Current-Mode Converters for wide input-voltage nonisolated power supplies to supply multiple output rails for smart meters, industrial control and similar applications.
  • Meets functional insulation class for use in nonisolated applications.
  • RoHS-compliant. 260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations

Buy Now:
Count Unit price
1 $3.57
200 $3.03
600 $2.65
1200 $2.32
2400 $1.99
5000 $1.82

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Maxim MAX17497A/B

Input Voltage Output Power Fsw
Sec1 Sec2 Sec3
85 V 265 V 15 V , 0.65 A 7.5 V , 0.7 A 5 V , 0.7 A 30 W 250 kHz

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±10%)
Inductance
min at   0.4 A (µH)
DCR max (Ω) Leakage
Inductance
max (µH)
Turns Ratio Isolation
Voltage (Vrms) 3
Pri Sec1 Sec2 Sec3 Pri : Sec1 : Sec2 : Sec3
CR8076-ALD 250.0 237.5 0.306 0.044 0.016 0.030 2.7 1 : 0.125 : 0.042 : 0.083 1000
Notes
  1. When ordering, please specify packaging code: e.g. CR8076-ALD
  2. Inductance is for the primary, measured at 250 kHz, 0.1 Vrms.
  3. Isolation is from primary to secondary, tested for one minute.

Termination:

  • RoHS matte tin over nickel over phos bronze.

Packaging:

  • D = 13" machine-ready reel
    EIA 481 embossed plastic tape (200 parts per full reel).
  • B = Less than full reel
    In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

cr8076s-(1).gif

Physical characteristics

cr8076d.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
200 330 100 13 50,4 44,4 44 28 4 2 9,6 0,4

General specification

Core Material:
Ferrite
Weight:
5.1 g
Packaging:
200/13″ reel Plastic tape: 44 mm wide, 0.4 mm thick, 28 mm pocket spacing, 9.6 mm pocket depth

Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
PCB Washing:
Tested with pure water or alcohol only. More info.