Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C0984-CL Transformer

for Maxim MAX5074

RoHS compliant
  • Designed for use in forward converters with Maxim MAX5074 Isolated PWM Power IC
  • Can be used in Power over Ethernet (PoE) applications
  • Ideal for telecom applications with an input from 36 V to 72 V
  • Very low secondary winding DCR

Buy Now:
Count Unit price
1 $1.67
200 $1.50
600 $1.25
1200 $1.09
2400 $0.94
5000 $0.83

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Maxim MAX5074

Input Voltage Output Power Fsw
Sec Bias
36 V 72 V 12 V , 1.5 A 14 V , 0.03 A 18 W 10 kHz

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
min (µH) 2
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
Pri Sec Bias Pri : Sec : Bias
C0984-CLD 395 0.127 0.065 0.875 1.8 1 : 0.88 : 0.44 1500
Notes
  1. When ordering, please specify packaging code: e.g. C0984-CLD
  2. Inductance is for the primary, measured at 10 kHz, 0.1 Vrms, 0Adc.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance is for the primary winding with the other windings shorted.
  5. Isolation is measured from the primary and bias windings to the secondary.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (200 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

c0984s.gif

Physical characteristics

c0984d.gif

 

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
200 330 100 13 50,4 44,4 44 28 4 2 9,6 0,35

General specification

Weight:
5.8 g
Packaging:
200/13″ reel Plastic tape: 44 mm wide, 0.35 mm thick, 28 mm pocket spacing, 9.6 mm pocket depth

Washing

PCB Washing:
Tested with pure water or alcohol only. More info.