Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C0972-AL Transformer

for ON Semiconductor NCP1216A

RoHS compliant
  • Developed for ON Semi NCP1216A DC/DC Single-Ended Forward Converter
  • Specified in Application Note AND8161/D with DS3316P inductors
  • C0972-AL Transformer features low DCR and excellent leakage inductance
  • B0754-AL Inductor features excellent current handling

Buy Now:
Count Unit price
1 $4.68
240 $4.01
480 $3.49
1200 $3.04
2400 $2.61
4800 $2.39

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with ON Semiconductor NCP1216A

Input Voltage Output Power Fsw
36 V 75 V 12 V , 5 A 60 W 100 kHz

Specifications

Electrical specifications at 25°C.

C0972-AL Transformer

Part number
(Hover for schematics)
Inductance
min (mH) 1
DCR max (Ω) Leakage
Inductance
max (µH) 2
Turns Ratio Isolation
Voltage (Vrms) 3
Pri Sec Reset Pri : Sec : Reset
C0972-AL 0.82 0.056 0.031 0.480 1.5 1 : 0.91 : 1 1500

B0754-AL Inductor

Part number Inductance
at 0A (µH) 4
(Tolerance: ±10%)
DCR max (Ω) 5 Isat (A) 6 Irms (A) 7
B0754-AL   100 0.28 8.0 4.8
Notes
  1. Inductance measured at 10 kHz, 0.1 Vrms, 0 Adc.
  2. Leakage inductance measured across the primary at 100 kHz, 0.1 Vrms, 0 Adc.
  3. Isolation tested between primary and secondary and between auxiliary and secondary windings.
  4. Inductance measured at 10 kHz, 0.1 Vrms.
  5. DCR is per winding measured at 25°C. For other temperatures, use this DCR at Temperature calculator.
  6. Isat: current at which inductance drops 10% (typ) from its values without current.
  7. Irms: Current that causes the specified temperature rise from 25°C ambient. Details

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

c0972s.gif

Physical characteristics

c0972d.gif
dims_inches_mm-(3)-copy.gif

General specification

Weight:
28.2 g
Packaging:
24 per tray

Soldering

Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.