Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Flyback Transformers for

ON Semiconductor NCP101X

RoHS compliant
  • Developed for ON Semi NCP101X Self-Supplied Monolithic Switcher
  • A9619-CL provides 7 Watts output for 120 Vac applications
  • B0570-BL provides 15 Watts for 230 Vac applications.
  • RoHS-compliant. Tin-silver over tin over copper terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

Buy Now:
Count Unit price
1 $5.53
250 $4.74
500 $3.91
1000 $3.40
2500 $2.92
5000 $2.68

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with ON Semiconductor NCP101X

Part number Input Voltage Output Power Fsw
A9619-CL 85 V 130 V 12 V , 0.58 A 7 W 10 kHz
B0570-BL 195 V 265 V 12 V , 1.25 A 12 W 10 kHz

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (mH) 2
(Tolerance: ±10%)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
Pri Sec Aux Pri : Sec : Aux
A9619-CL 3.2 1.740 0.040 0.278 60 1 : 0.1 : 0.14 2000
B0570-BL 3.4 2.570 0.038 0.285 95 1 : 0.06 : 0.08 3000
Notes
  1. When ordering, please specify termination code: e.g. B0570-BL
  2. Inductance is for the primary, measured at 10 kHz, 0.1 Vrms, 0 Adc.
  3. DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Leakage inductance measured at 100 kHz, 0.1 Vrms.
  5. Isolation tested between primary and secondary and between primary and auxiliary windings for one minute.

Termination:

  • L = RoHS compliant tin-silver over tin over copper.
  • T = RoHS tin-silver-copper (95.5/4/0.5). (Special order, added cost)
  • S = non-RoHS tin-lead (63/37). (Special order, added cost)
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Packaging trays: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ncp101xschematic.gif

Physical characteristics

ncp101xdimension.gif

dims_inches_mm-(3).gif

General specification

Core Material:
Ferrite
Weight:
15.8 – 16.3 g
Packaging:
81 parts per tray

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested with pure water or alcohol only. More info.