Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

A0009-AL Surface Mount

Flyback Transformer

RoHS compliant
  • For flyback regulator applications using the Texas Instruments LM5000 Regulator
  • Recommended and approved by Texas Instruments

Buy Now:
Count Unit price
1 $4.79
150 $4.11
300 $3.56
1200 $3.13
2400 $2.67
5000 $2.43

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments LM5000

Input Voltage Output Power Fsw
18 V 55 V 3.3 V , 3 A 6.6 W 100 kHz

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±20%)
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vrms) 5
In Out Aux In : Out : Aux
A0009-ALD 100 0.15 0.01 0.15 1.0 1 : 0.33 : 1 500
Notes
  1. When ordering, please specify packaging code: e.g. A0009-ALD
  2. Inductance measured across input and auxiliary windings at 100 kHz, 0.1 Vrms, 0 Adc for one minute.
  3. DCR measured at 25°C. For other operating temperatures,use this DCR at Temperature calculator.
  4. Leakage inductance measured at 100 kHz, 0.1 Vrms from pins 1 to 4 with all other pins shorted.
  5. 500 Vrms, one minute isolation between windings. Isolation measured from pin 1 to pins 5 and 6; from 2 to 5 and 6; and from pins 1, 2, 5 and 6 to the core for one minute.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver over tin over nickel over phos bronze terminations. Other terminations available at additional cost.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (150 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +85°C
Tape and reel packaging: –40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

a0009-as.gif

Physical characteristics

a0009-ad.gif
dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
150 330 100 13 50,4 44,4 44 28 4 2 13,8 0,5

General specification

Core Material:
Ferrite
Weight:
7.86 g
Packaging:
150 per 13″ reel Plastic tape: 44 mm wide, 0.5 mm thick, 28 mm pocket spacing, 13.8 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.