Works with Analog Devices MAX17690
Part number | Input Voltage | Output | Power | Fsw |
---|---|---|---|---|
ZC1493-AED | 10 V — 28 V | 5 V , 1.47 A | 7.35 W | 125 kHz |
ZC1495-AED | 10 V — 28 V | 12 V , 0.66 A | 7.92 W | 125 kHz |
ZC1610-AED | 10 V — 28 V | 24 V , 0.2 A | 4.8 W | 150 kHz |
ZC1494-AED | 20 V — 56 V | 5 V , 1.47 A | 7.35 W | 130 kHz |
ZC1496-AED | 20 V — 56 V | 12 V , 0.66 A | 7.92 W | 130 kHz |
ZC1658-AED | 20 V — 56 V | 24 V , 0.2 A | 4.8 W | 150 kHz |
Electrical specifications at 25°C.
Part number
(Hover for schematics)
|
Inductance at 0A (µH) 1 (Tolerance: ±10%) |
Isat (A) 2 | DCR max (Ω) |
Leakage Inductance max (µH) 3 |
Turns Ratio |
Isolation Voltage (Vrms) 4 |
|
---|---|---|---|---|---|---|---|
Pri | Sec | Pri : Sec | |||||
ZC1493-AED | 16.45 | 2.4 | 0.077 | 0.026 | 0.296 | 1 : 0.419 | 1500 |
ZC1495-AED | 16.45 | 2.4 | 0.088 | 0.177 | 0.240 | 1 : 1 | 1500 |
ZC1610-AED | 16.45 | 2.4 | 0.088 | 0.500 | 0.240 | 1 : 1.75 | 1500 |
ZC1494-AED | 65.78 | 1.5 | 0.396 | 0.036 | 1.200 | 1 : 0.218 | 1500 |
ZC1496-AED | 65.78 | 1.5 | 0.396 | 0.178 | 1.200 | 1 : 0.502 | 1500 |
ZC1658-AED | 65.8 | 1.5 | 0.396 | 0.570 | 1.200 | 1 : 0.857 | 1500 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | ![]() |
600 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 6,11 | 0,37 |