Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Flyback Transformers

for Texas Instruments LM25183 and LM25183-Q1

RoHS compliant halogen free AEC-Q flag
  • Six output versions optimized for the LM25183 and LM25183-Q1 primary-side regulated (PSR), no-opto, flyback converters from Texas Instruments
  • Output versions: ZB1050-AE, ZB1051-AE, ZB1052-AE, ZB1053-AE, ZB1054-AE, and ZB1055-AE
  • Designed to operate up to 300 kHz with 4 – 42 V input
  • 1500 Vrms, one minute isolation (hipot) between primary and secondary
  • AEC-Q200 Grade 3 (–40°C to +85°C)

Buy Now:
Count Unit price
1 $7.76
100 $6.79

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments LM25183 and LM25183-Q1

Part number Input Voltage Output Power Fsw
ZB1050-AED 4 V 42 V 3.3 V , 2.5 A 8.25 W 300 kHz
ZB1051-AED 4 V 42 V 5 V , 2 A 10 W 300 kHz
ZB1052-AED 4 V 42 V 8 V , 1.2 A 9.6 W 300 kHz
ZB1053-AED 4 V 42 V 15 V , 0.5 A 7.5 W 300 kHz
ZB1054-AED 4 V 42 V 24 V , 0.35 A 8.4 W 300 kHz
ZB1055-AED 4 V 42 V 48 V , 0.2 A 9.6 W 300 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   3 A (µH) 2
DCR max (Ω) Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 4
Pri Sec Pri : Sec
ZB1050-AED 12.5 11.25 0.050 0.021 0.4 1 : 0.25 1500
ZB1051-AED 14.0 12.6 0.045 0.020 0.3 1 : 0.33 1500
ZB1052-AED 14.0 12.6 0.050 0.052 0.3 1 : 0.5 1500
ZB1053-AED 12.5 11.25 0.050 0.054 0.15 1 : 1 1500
ZB1054-AED 12.5 11.25 0.052 0.200 0.13 1 : 2 1500
ZB1055-AED 14.0 12.6 0.050 1.150 0.18 1 : 3 1500
Notes
  1. Inductance is for the primary, measured at 300 kHz, 0.1 Vrms, 0 Adc.
  2. Minimum inductance is for the primary, measured at 300 KHz, 0.1 Vrms, 3 Adc.
  3. Leakage Inductance is for the primary, measured with secondary windings shorted together.
  4. 1500 Vrms, one minute isolation (hipot) between primary to secondary.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze. Other terminations available at additional cost.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (350 parts per reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

zb105xs.gif

*Connect pin 1 to 2, pin 3 to 4, pin 5 to 6, and pin 7 to 8 on the PC board

Physical characteristics

zb105xd.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
350 330 100 13 30,4 24,4 24 16 4 2 10,35 0,5

General specification

Core Material:
Ferrite
Weight:
2.73 – 2.8 g
Packaging:
350/13″ reel Plastic tape: 24 mm wide, 0.5 mm thick, 16 mm pocket spacing, 10.35 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.