Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

Flyback Transformers

for Texas Instruments LM25184

RoHS compliant halogen free AEC-Q flag
  • Five output versions optimized for typical design applications of TI's LM25184 flyback converter.
  • Output versions: ZA9670-BE, ZA9671-BE, ZA9672-BE, ZA9673-BE, and ZA9674-BE
  • Designed to operate up to 300 kHz with 4 – 42 V input
  • 1500 Vrms, one minute isolation (hipot) between primary and secondary
  • AEC-Q200 Grade 3 (–40°C to +85°C)

Buy Now:
Count Unit price
1 $5.45
100 $5.34
350 $4.01
700 $2.40
1000 $1.87

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments LM25184

Part number Input Voltage Output Power Fsw
ZA9670-BED 4 V 42 V 3.3 V , 3.5 A 11.55 W 300 kHz
ZA9671-BED 4 V 42 V 5 V , 2.5 A 12.5 W 300 kHz
ZA9672-BED 4 V 42 V 12 V , 1 A 12 W 300 kHz
ZA9673-BED 4 V 42 V 24 V , 0.5 A 12 W 300 kHz
ZA9674-BED 4 V 42 V 48 V , 0.25 A 12 W 300 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
(Tolerance: ±10%)
Inductance
min at   5 A (µH) 2
DCR max (Ω) Leakage
Inductance
max (µH) 3
Turns Ratio Isolation
Voltage (Vrms) 4
Pri Sec Pri : Sec
ZA9670-BED 9.0 8.1 0.0470 0.0110 0.400 1 : 0.25 1500
ZA9671-BED 9.0 8.1 0.0470 0.0145 0.250 1 : 0.33 1500
ZA9672-BED 7.0 6.3 0.0350 0.0480 0.100 1 : 1 1500
ZA9673-BED 7.0 6.3 0.0350 0.1380 0.100 1 : 2 1500
ZA9674-BED 9.0 8.1 0.0470 1.1060 0.150 1 : 3 1500
Notes
  1. Inductance is for the primary, measured at 300 kHz, 0.1 Vrms, 0 Adc.
  2. Minimum inductance is for the primary, measured at 300 KHz, 0.1 Vrms, 5 Adc.
  3. Leakage Inductance is for the primary, measured with secondary windings shorted together.
  4. 1500 Vrms, one minute isolation (hipot) between primary and secondary.

Termination:

  • RoHS-compliant. 260°C compatible. Tin-silver-copper over tin over nickel over phos bronze. Other terminations available at additional cost.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (350 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +85°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+125°C (ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

za967xs.gif

*Connect pin 1 to 2, pin 3 to 4, pin 5 to 6, and pin 7 to 8 on the PC board

Physical characteristics

za967xd.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
350 330 100 13 30,4 24,4 24 16 4 2 10,4 0,5

General specification

Core Material:
Ferrite
Weight:
2.73 – 2.8 g
Packaging:
350/13″ reel Plastic tape: 24 mm wide, 0.5 mm thick, 16 mm pocket spacing, 10.4 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.