Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

ZE2531-105L

RoHS compliant AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:

The part number you have selected is not available through our online store.

Please click the "Request Quote" button for pricing and more information.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±30%)
DCR max (Ω) Leakage
Inductance
max (µH) 4
Turns Ratio Isolation
Voltage (Vdc) 5
Irms (mA) 3
Pri : Sec
ZE2531-105LC 1.0 0.185 0.09 1 : 1 3000 1000
Notes
  1. When ordering, please specify packaging code: e.g. ZE2531-225LC
  2. Inductance is measured at 100 kHz, 0.1 Vrms, 0 ADC.
  3. Irms current is the current when applied to both windings in series that causes a 40°C temperature rise from room temperature.
  4. Leakage inductance is measured on pins 1 and 2 with the same test parameters as inductance with pins 3 and 4 shorted.
  5. 3000 VDC, 2000 Vrms, one minute isolation (hipot) between primary to secondary.

Termination:

  • RoHS compliant matte tin over nickel over phos-bronze

Packaging:

  • C = 7″ machine-ready reel. EIA-481 embossed plastic tape (250 parts per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel).
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +140°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+140°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Performance curves

Attenuation vs Frequency (Insertion Loss Sdd21)

Attenuation vs Frequency (Return Loss Sdd11)

Schematics

ze2531s.gif

Physical characteristics

ze2531d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
7" (178 mm) 13" (330 mm) A B C D E W P Po P1 H T part_or_bq.gif
250 1000* 178/330 60/100 13 22,4 16,4 16 12 4 2 4,8 0,4
* Special order

General specification

Core Material:
Ferrite
Weight:
290 – 310 mg
Packaging:
250/7″ reel; 1000/13″ reel Plastic tape: 16 mm wide, 0.4 mm thick, 12 mm pocket spacing, 4.8 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series