Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

ZA9368-AE

ZA9368-AED

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $12.10
100 $10.58

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments SN6505

Input Voltage Primary voltage Secondary voltage Output 1 Power
2.25 V 5.5 V 3.3 V 5 V 5 V , 0.7 A 3.5 W

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
(Tolerance: ±25%)
DCR max (Ω) Leakage
Inductance
max (µH) 3
Turns Ratio Capacitance
max (pF) 4
Volt-time
product (V-µs) 5
Isolation
Voltage (Vrms) 6
Pri Sec Pri : Sec
ZA9368-AED 256 0.182 0.395 0.4 1 : 1.75 6 16 3500
Notes
  1. Maximum output current of 700 mA causes 40°C temperature rise from ambient.
  2. Inductance is for primary windings measured at 10 kHz, 0.01 Vrms, 0 Adc.
  3. Leakage inductance measured between pins 1 and 3 at 100 kHz, 0.1 Vrms with secondary pins shorted.
  4. Capacitance is 6 pF ±10%, measured from primary to secondary.
  5. Volt-time product is for the primary, between pin 1 and 3.
  6. One minute isolation (hipot) primary windings to secondary windings.

Termination:

  • RoHS tin-silver-copper over tin over nickel over phos bronze.

Packaging:

  • 650 per 13″ reel. Plastic tape: 24 mm wide, 0.4 mm thick, 12 mm pocket spacing, 6.6 mm pocket depth.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+155°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

za9368s.jpg

Physical characteristics

za9368d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
650 330 100 13 30,4 24,4 24 12 4 2 6,6 0,4

General specification

Core Material:
Ferrite
Weight:
0.9 g
Packaging:
650 per 13″ reel Plastic tape: 24 mm wide, 0.4 mm thick, 12 mm pocket spacing, 6.6 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related product series