Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

UA8251-AE

UA8251-AED

RoHS compliant halogen free AEC-Q flag

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.59
100 $2.27
250 $1.95
500 $1.63
1000 $1.32
2500 $1.22
5000 $1.12

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments SN6501 and SN6505B

Input Voltage Primary voltage Secondary voltage Output
3.3 V 3.3 V 3.3 V 3.3 V

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 1
DCR max (Ω) Leakage
Inductance
max (µH) 2
Turns Ratio Volt-time
product (V-µs) 3
Isolation
Voltage (Vrms) 4
Pri Sec Pri : Sec
UA8251-AED 1050 0.306 0.334 0.35 1 : 1.13 10.4 2500
Notes
  1. Inductance is for primary windings measured at 10 kHz, 0.05 Vrms, 0 Adc.
  2. Leakage inductance measured between pins 1 and 3 at 100 kHz, 0.1 Vrms with secondary pins shorted.
  3. Volt-time product is for the primary, between pin 1 and 3.
  4. One minute isolation (hipot) primary windings to secondary windings.

Termination:

  • RoHS tin-silver-copper over tin over nickel over phos bronze.

Packaging:

  • 1000 per 13″ reel. Plastic tape: 24 mm wide, 0.4 mm thick, 12 mm pocket spacing, 4.6 mm pocket depth.
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +165°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temp rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ua825xs.gif

Physical characteristics

ua825xd.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
1000 330 100 13 30,4 24,4 24 12 4 2 4,6 0,4

General specification

Core Material:
Ferrite
Weight:
0.3 – 0.4 g
Packaging:
1000 per 13″ reel. Plastic tape: 24 mm wide, 0.4 mm thick, 12 mm pocket spacing, 4.6 mm pocket depth.

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series