Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

TX2-ZE2428-AE

TX2-ZE2428-AED

RoHS compliant halogen free AEC-Q flag
The TX2-ZE2428-AED ferrite core surface mount transformer from Coilcraft has an inductance of 99.7 µH at 0A, and is ideal for gate driver power supply applications. The TX2 Series of AEC Q200 qualified transformers, has low EMI and features 10 mm creepage and clearance, optimized for Texas Instruments SN6507-Q1 transformer drivers.

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $5.49
100 $4.49
250 $3.36
550 $2.01
1100 $1.56
2750 $1.35

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Typical Application

Works with Texas Instruments SN6507-Q1

Primary voltage Secondary voltage Power 1 Fsw
12 V 30 V 15 W 1000 kHz

Specifications

Electrical specifications at 25°C.

Part number
(Hover for schematics)
Inductance
at 0A (µH) 2
DCR max (Ω) 3 Leakage
Inductance
max (µH) 4
Turns Ratio Volt-time
product (V-µs) 5
Isolation
Voltage (Vrms) 6
Pri Sec Pri : Sec
TX2-ZE2428-AED 99.7 0.12 0.41 0.6 1 : 2.8 22 5000
Notes
  1. Calculated Output Power will vary depending upon application.
  2. Inductance is for the primary, measured between pins 4 and 1 with pins 2 and 3 connected at 1 MHz, 0.1 Vrms, 0 Adc.
  3. DCR is per winding.
  4. Leakage inductance is for the primary with both windings connected in series and with the secondary windings shorted.
  5. Volt-time product is for the primary, between pins 4 and 1 with pins 2 and 3 connected.
  6. 5000 Vrms, one minute isolation (hipot) between primary and secondary windings.

Termination:

  • RoHS-compliant. 260°C compatible. RoHS tin-silver over tin over nickel over phos bronze. Other terminations available at additional cost.

Packaging:

  • D = 13″ machine ready reel. EIA-481 embossed plastic tape (550 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
Environmental
Environmental:
RoHS compliant , halogen free
Ambient temperature range:
–40°C to +125°C
Storage temperature range:
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C
Maximum part temperature:
+165°C (ambient + temperature rise)
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

ze242x_ze2430s.gif

Physical characteristics

tx2d.gif

dims_inches_mm.gif

Tape and Reel specification

tapereel_pl.gif

 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T part_or_c.gif
550 330 100 13 38,4 32,4 32 16 4 2 7,1 0,5

General specification

Core Material:
Ferrite
Weight:
1.26 – 1.30 g
Packaging:
550 per reel, 13″ reel Plastic tape: 32 mm wide, 0.50 mm thick, 16 mm pocket spacing, 7.1 mm pocket depth

Soldering/Washing

Moisture Sensitivity Level (MSL):
1 (unlimited floor life at <30°C / 85% relative humidity)
Resistance to soldering heat:
Max three 40 second reflows at +260°C, parts cooled to room temperature between cycles
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series