Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

T6650-DL

T6650-DLD

RoHS compliant

For more information and specification about the part.

Go to series
Buy Now:
Count Unit price
1 $2.74
250 $2.36
500 $2.05
1000 $1.59
2500 $1.37
5000 $1.26

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.
Request a Sample:

Specifications

Electrical specifications at 25°C.

Part number 1
(Hover for schematics)
Power (W) 2 Pri / Sec
Voltage (V)
Input Voltage (V) Inductance
min (µH)
DCR max (Ω) 3 Turns Ratio Capacitance
typ (pF) 4
Volt-time
product (V-µs) 5
Isolation
Voltage (Vrms) 6
Body size
Pri Sec Pri : Sec
T6650-DLD 1 5 / 24 5 176 1.015 8.250 1 : 5 1.25 48 1500 D
Notes
  1. When ordering, please specify packaging code: e.g. Q4470-CLD
  2. Calculated output power is based on 150 kHz operating frequency. Power rating varies depending on application.
  3. DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
  4. Capacitance measured from full primary to full secondary at 200 kHz.
  5. Volt-time product is for the primary.
  6. 1500 Vrms isolation between windings.

Termination:

  • Tin-silver over tin over nickel over phos bronze.

Packaging:

  • D = 13″ machine-ready reel. EIA-481 embossed plastic tape (Size C: 1000 per full reel; Size D: 500 per full reel). Quantities less than full reel available: in tape (not machine ready) or with leader and trailer ($25 charge).
  • B = Less than full reel. In an effort to simplify our part numbering system, Coilcraft is eliminating the need for multiple packaging codes. When ordering, simply change the last letter of your part number from B to D.
Environmental
Environmental:
RoHS compliant
Ambient temperature range:
−40°C to +85°C
Storage temperature range:
Component: −40°C to +85°C
Tape and reel packaging: −40°C to +80°C
Failures in Time (FIT) / Mean Time Between Failures (MTBF):

Schematics

Q4470 S5394 U6982 T6437 S5499 T6650
q4470-cls.gif s5394-cls.gif u6982-cls.gif t6437-dls.gif s5499-dls.gif t6650-dls.gif

Physical characteristics

mintranscd.gif
mintransdd.gif

Tape and Reel specification

tapereel_pl.gif
 
Parts per reel Reel dimensions (mm) Tape dimensions (mm) Orientation
13" (330 mm) A B C D E W P Po P1 H T C size part_or_c-(1).gif
D size part_or_u-(1).gif
1000 (C size) 330 100 13 22,4 16,4 16 12 4 2 5,33 0,34
500 (D size) 330 100 13 30,4 24,4 24 16 4 2 6,13 0,36

General specification

Weight:
Q4470-CL, S5394-CL, U6982-CL = 510 - 550 mg; S5499-DL,T6437-DL,T6650-DL = 0.98 - 1.1 g
Packaging:

C Size: 1000 per 13″ reel Plastic tape: 16 mm wide, 0.34 mm thick, 12 mm pocket spacing, 5.33 mm pocket depth
D Size: 500 per 13″ reel Plastic tape: 24 mm wide, 0.36 mm thick, 16 mm pocket spacing, 6.13 mm pocket depth

Soldering/Washing

Resistance to soldering heat:
Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
Refer to Soldering Coilcraft Components before soldering.
PCB Washing:
Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Related products

Related product series