Works with Analog Devices ADuM347x
Input Voltage | Primary voltage | Secondary voltage | Power |
---|---|---|---|
5 V | 5 V | 12 V — 15 V | 2 W |
Electrical specifi cations at 25°C.
Part number
1
(Hover for schematics)
|
Inductance min (µH) 2 |
DCR max (Ω) 3 |
Leakage Inductance max (µH) 4 |
Turns Ratio |
Volt-time product (V-µs) 5 |
Isolation Voltage (Vrms) 6 |
|
---|---|---|---|---|---|---|---|
Pri | Sec | Pri : Sec | |||||
KA4976-AL_ | 63.75 | 0.095 | 1.170 | 0.52 | 1 : 5 | 17.6 | 2500 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
600 | 330 | 100 | 13 | 30,4 | 24,4 | 24 | 16 | 4 | 2 | 6,1 | 0,37 |